IESNA:LM-63-2002
[TEST]P955004
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32476
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4465.7 4802.5 5164 5527.3 5805.8 5976.3 6080 6138.2 6202.5 6277
6373 6503.2 6678.9 6886.2 7138.1 7562.3 8203.2 9053.1 10102.7 11415.4
13135.9 15110.8 17213.5 19125.9 20281.7 19694.8 18520.1 16946.1 15055.1 12801.7
9951.1 7109.9 4653.4 2705 1190.1 368.4 0
4465.7 4820.6 5227.6 5630.8 5928.1 6108.9 6194.4 6215.5 6229.4 6241.7
6261.6 6304.1 6381.9 6479.6 6640.5 6976.9 7566.6 8421.5 9535.3 10863.4
12454 14285.2 16397.8 18681.7 20971.6 21580 20289.4 18628.9 16885.5 14902.1
12125 9139.2 6360.7 3872.1 1809.6 576.6 0
4465.7 4839 5291.4 5734.2 6050.5 6241.4 6308.7 6292.8 6256.5 6206.4
6150.2 6104.8 6085.1 6073.1 6143 6391.5 6929.9 7789.8 8967.8 10311.3
11772.3 13459.7 15582.1 18237.3 21661.7 23465.1 22058.8 20311.7 18716 17002.7
14298.9 11168.6 8067.8 5039.5 2429.1 784.8 0
4465.7 4864.8 5354.4 5827.2 6159.7 6340.1 6370.6 6294 6175.1 6037.8
5894.2 5765.7 5667.7 5600.8 5650.9 5944.3 6597.3 7598.3 8883.3 10294.1
11775.2 13376.3 15256.7 17584.6 20851.2 23373.8 22408.8 20475.9 18789.3 17055.5
14494.1 11447.9 8415 5427.2 2759 968.9 0
4465.7 4890.7 5417.7 5920.3 6268.8 6438.5 6432.6 6295 6093.7 5869.2
5638.2 5426.7 5250.2 5128.6 5158.9 5497 6264.7 7406.7 8798.7 10277
11778.1 13292.7 14931.2 16932.1 20040.6 23282.3 22758.8 20639.9 18862.8 17108.1
14689.3 11727.3 8762.2 5815.2 3088.8 1152.9 0
4465.7 4906.1 5451.9 5976.3 6335 6486.4 6434.4 6225.6 5940.5 5643.9
5364.5 5123.4 4934.2 4831.6 4952.6 5483.6 6499.5 7918.7 9619 11460.4
13303.3 15114.4 16958.8 18979.4 21978 25057.1 25014.3 22989.9 20964.4 18752.3
15968.5 12699.7 9496.6 6320.7 3504.2 1360.6 0
4465.7 4921.6 5486.2 6032.3 6400.8 6534.4 6436.1 6156.2 5787.3 5418.5
5090.9 4820.1 4618.2 4534.6 4746.4 5470.3 6734.2 8430.7 10439.5 12643.5
14828.4 16936.2 18986.2 21026.6 23915.5 26832.1 27269.9 25339.8 23065.9 20396.5
17247.7 13672.2 10230.7 6826.3 3919.4 1568.3 0
4465.7 4929.3 5506.9 6062.7 6430.2 6550.5 6418.9 6092.7 5675.7 5279
4944.2 4675.8 4484.4 4429.6 4721.9 5582.3 7006.7 8926.3 11253.8 13835.7
16402 18883.2 21307.3 23655.7 26730.3 29510.1 29866.8 27947.8 25310.2 22077.4
18431 14511.4 10671.5 7010.1 4023.8 1577.2 0
4465.7 4937 5527.8 6092.8 6459.5 6566.6 6401.8 6028.9 5564.2 5139.5
4797.8 4531.7 4350.6 4324.4 4697.4 5694.4 7279.2 9421.9 12068.3 15027.7
17975.7 20830.1 23628.4 26284.6 29545.1 32188 32463.4 30555.8 27554.4 23758.2
19614.3 15350.7 11112.1 7193.8 4128.1 1586 0
4465.7 4933.6 5543.6 6107.4 6470.7 6568.4 6381.6 5984 5495.6 5063.8
4726.2 4464 4287.5 4278.9 4693.6 5752.7 7414.9 9712.9 12562.6 15727.7
18927.1 21970.5 24984.8 27966.5 31362.9 33868.3 33894 31676.5 28177.3 23821.2
19297.2 14805.8 10235.5 6505 3576.4 1331.5 0
4465.7 4937 5527.8 6092.8 6459.5 6566.6 6401.8 6028.9 5564.2 5139.5
4797.8 4531.7 4350.6 4324.4 4697.4 5694.4 7279.2 9421.9 12068.3 15027.7
17975.7 20830.1 23628.4 26284.6 29545.1 32188 32463.4 30555.8 27554.4 23758.2
19614.3 15350.7 11112.1 7193.8 4128.1 1586 0
4465.7 4929.3 5506.9 6062.7 6430.2 6550.5 6418.9 6092.7 5675.7 5279
4944.2 4675.8 4484.4 4429.6 4721.9 5582.3 7006.7 8926.3 11253.8 13835.7
16402 18883.2 21307.3 23655.7 26730.3 29510.1 29866.8 27947.8 25310.2 22077.4
18431 14511.4 10671.5 7010.1 4023.8 1577.2 0
4465.7 4921.6 5486.2 6032.3 6400.8 6534.4 6436.1 6156.2 5787.3 5418.5
5090.9 4820.1 4618.2 4534.6 4746.4 5470.3 6734.2 8430.7 10439.5 12643.5
14828.4 16936.2 18986.2 21026.6 23915.5 26832.1 27269.9 25339.8 23065.9 20396.5
17247.7 13672.2 10230.7 6826.3 3919.4 1568.3 0
4465.7 4906.1 5451.9 5976.3 6335 6486.4 6434.4 6225.6 5940.5 5643.9
5364.5 5123.4 4934.2 4831.6 4952.6 5483.6 6499.5 7918.7 9619 11460.4
13303.3 15114.4 16958.8 18979.4 21978 25057.1 25014.3 22989.9 20964.4 18752.3
15968.5 12699.7 9496.6 6320.7 3504.2 1360.6 0
4465.7 4890.7 5417.7 5920.3 6268.8 6438.5 6432.6 6295 6093.7 5869.2
5638.2 5426.7 5250.2 5128.6 5158.9 5497 6264.7 7406.7 8798.7 10277
11778.1 13292.7 14931.2 16932.1 20040.6 23282.3 22758.8 20639.9 18862.8 17108.1
14689.3 11727.3 8762.2 5815.2 3088.8 1152.9 0
4465.7 4864.8 5354.4 5827.2 6159.7 6340.1 6370.6 6294 6175.1 6037.8
5894.2 5765.7 5667.7 5600.8 5650.9 5944.3 6597.3 7598.3 8883.3 10294.1
11775.2 13376.3 15256.7 17584.6 20851.2 23373.8 22408.8 20475.9 18789.3 17055.5
14494.1 11447.9 8415 5427.2 2759 968.9 0
4465.7 4839 5291.4 5734.2 6050.5 6241.4 6308.7 6292.8 6256.5 6206.4
6150.2 6104.8 6085.1 6073.1 6143 6391.5 6929.9 7789.8 8967.8 10311.3
11772.3 13459.7 15582.1 18237.3 21661.7 23465.1 22058.8 20311.7 18716 17002.7
14298.9 11168.6 8067.8 5039.5 2429.1 784.8 0
4465.7 4820.6 5227.6 5630.8 5928.1 6108.9 6194.4 6215.5 6229.4 6241.7
6261.6 6304.1 6381.9 6479.6 6640.5 6976.9 7566.6 8421.5 9535.3 10863.4
12454 14285.2 16397.8 18681.7 20971.6 21580 20289.4 18628.9 16885.5 14902.1
12125 9139.2 6360.7 3872.1 1809.6 576.6 0
4465.7 4802.5 5164 5527.3 5805.8 5976.3 6080 6138.2 6202.5 6277
6373 6503.2 6678.9 6886.2 7138.1 7562.3 8203.2 9053.1 10102.7 11415.4
13135.9 15110.8 17213.5 19125.9 20281.7 19694.8 18520.1 16946.1 15055.1 12801.7
9951.1 7109.9 4653.4 2705 1190.1 368.4 0
4465.7 4765.6 5082.6 5393 5636 5789.7 5885.5 5941 5997.5 6067.6
6167.7 6307.5 6489.7 6698.9 6958.9 7333.7 7870 8572.3 9454.1 10502.5
11759.6 13080.2 14250.9 15080.7 15288 14414.9 13179.6 11709.4 10105.3 8366.3
6372.8 4460.4 2873.8 1663.3 748.2 245 0
4465.7 4728.8 5001.2 5258.8 5466.1 5603.2 5691 5743.8 5792.4 5858.1
5962.6 6111.7 6300.7 6511.8 6779.5 7105.1 7536.9 8091.4 8805.5 9589.5
10383.2 11049.5 11288.6 11035.5 10294.1 9135 7839 6472.7 5155.5 3931.1
2794.6 1811 1094.2 621.7 306.4 121.7 0
4465.7 4689.5 4920 5134.7 5302.2 5417.5 5489.5 5523.9 5550.8 5587.1
5652.9 5755.8 5888.9 6027.9 6186.2 6363.6 6588.8 6883.3 7270.9 7683.9
8067.1 8315.9 8261.1 7875.2 7157 6185.9 5195.1 4224.5 3326.2 2542.9
1845.6 1250.6 805.8 495.6 264.9 109.8 0
4465.7 4650.5 4839 5010.7 5138.3 5231.7 5287.9 5304 5309.2 5316
5343.1 5399.7 5477.1 5543.9 5593 5622.1 5640.4 5675.2 5736.4 5778.4
5751 5582.2 5233.4 4715.1 4019.8 3236.7 2551.3 1976.2 1496.9 1154.6
896.6 690.3 517.5 369.8 223.6 98 0
4465.7 4611 4757.2 4889.9 4991.6 5058.6 5088.6 5072.7 5028.8 4975
4921.9 4886.4 4869.8 4849.2 4810.5 4744.2 4652.9 4558.6 4471 4398.7
4319.9 4186.8 3966 3654.8 3250.8 2767.2 2332.1 1914 1514.7 1208.3
945.2 723.3 531.2 372.2 222.4 96.8 0
4465.7 4571.6 4675.6 4769 4844.8 4885.6 4889.3 4841.4 4748.5 4634
4500.9 4373.2 4262.1 4154.2 4028.4 3866.3 3665.5 3442.3 3205.9 3019.1
2888.8 2791.5 2698.6 2594.4 2481.7 2297.6 2112.9 1851.6 1532.3 1262.1
993.9 756.6 544.9 374.9 221.1 95.6 0
4465.7 4533.9 4599.4 4662.6 4719 4743.2 4724.5 4643.1 4502.7 4338.1
4154.2 3986.1 3845.6 3724.4 3605.3 3465.1 3297.9 3113.3 2917.3 2762.2
2659.2 2591.4 2542.2 2483.9 2394.8 2239.9 2085.7 1866.8 1602.9 1362.2
1106 865.4 637.1 442.8 270.8 115.8 0
4465.7 4496.2 4523.1 4556.2 4592.9 4600.8 4559.6 4444.8 4257 4042.1
3807.7 3599 3429 3294.5 3182.2 3064 2930.3 2784.3 2628.7 2505.3
2429.6 2391.4 2385.7 2373.4 2307.9 2182.3 2058.4 1881.9 1673.4 1462.1
1218.1 974.2 729.2 510.7 320.4 136.2 0
4465.7 4459.7 4451.2 4458 4471.7 4473.4 4418.6 4278.9 4063.9 3822.3
3582.4 3393.9 3256.8 3155.7 3066.5 2962.9 2838.6 2699.8 2543 2394.8
2284.3 2224.3 2230.3 2236.3 2217.4 2171.2 2059.8 1878.1 1673.4 1478.9
1295.5 1101.9 881.7 640.9 417.3 176.5 0
4465.7 4419.1 4380 4366 4372.9 4381.4 4344.9 4233.5 4051.9 3845.7
3645.8 3471 3317.3 3182.6 3055.4 2922.1 2776.1 2621 2466.8 2329.2
2208 2117.7 2069.7 2040.9 2013.9 1982.3 1915.8 1797.3 1646.8 1479.2
1289 1098.4 881.2 648.1 426.7 188.5 0
4465.7 4386.2 4318 4283.4 4285.8 4310.1 4310.8 4246 4110.2 3931.9
3745.1 3566.9 3393.3 3227.6 3067.7 2908.4 2745.1 2579.9 2426.7 2295.6
2178.2 2088.2 2023.1 1973.1 1926 1872.3 1799 1699.9 1577.6 1431.7
1252.5 1069.1 856.6 636.1 413.8 183.4 0
4465.7 4353.5 4255.8 4201 4198.7 4239.2 4276.9 4258.4 4168.4 4018.1
3844.5 3662.9 3469.8 3272.7 3080.3 2894.7 2714.1 2538.7 2386.7 2262
2148.6 2058.9 1976.7 1905.2 1837.9 1762.5 1681.9 1602.6 1508.3 1384.3
1215.8 1039.8 832 624.1 401 178.2 0
4465.7 4323.8 4203.7 4132.4 4130.2 4193.6 4283.1 4333.1 4298.1 4166.2
3977.7 3772.4 3560.6 3345.2 3135.6 2934.4 2742.7 2562.1 2406.3 2280.5
2177.3 2102.3 2038.2 1971.4 1896 1799.3 1696.2 1598.1 1492.9 1361.7
1194.2 1017.9 813.6 611.1 386.4 175.5 0
4465.7 4294.4 4151.8 4063.9 4061.7 4148.4 4289.2 4407.8 4428 4314.6
4111 3881.7 3651.4 3417.8 3190.8 2974 2771.3 2585.5 2426.2 2298.8
2206.3 2145.5 2099.5 2037.5 1953.9 1836.2 1710.2 1593.7 1477.5 1339.2
1172.5 996 795.1 598.1 371.9 172.7 0
4465.7 4268.5 4105.9 4006.1 3999.4 4099.4 4276.5 4447.6 4511.1 4422.7
4217.4 3967.1 3722.2 3485.7 3258 3041 2836.1 2646.9 2484.4 2355.9
2260.1 2194.8 2152.7 2099.9 2025.5 1919.6 1799.7 1676.3 1550.2 1396.4
1215 1030.6 823.9 595.7 359.5 172.2 0
4465.7 4242.6 4059.9 3948.2 3937.1 4050.7 4263.9 4487.2 4594.3 4530.8
4323.8 4052.4 3793.1 3553.7 3325.3 3108.2 2900.8 2708.4 2542.7 2412.8
2313.7 2244 2205.8 2162.3 2097.1 2003.2 1889.3 1759 1622.8 1453.5
1257.5 1065 852.5 593.3 347 171.7 0
4465.7 4216.6 4018.3 3897.1 3879.7 3991.2 4212.3 4445.5 4575.1 4542.5
4363.6 4096.6 3829.1 3593.7 3373.3 3167.5 2969 2782.1 2619.1 2488.2
2381.3 2306.9 2261 2216.8 2152.5 2062.4 1945.8 1812.7 1669.1 1495.3
1295.3 1097.6 880 583.7 320.4 151.5 0
4465.7 4190.7 3976.5 3846.3 3822.3 3931.9 4160.7 4404 4555.7 4554
4403.2 4141 3865.1 3633.8 3421.3 3226.8 3037.4 2855.8 2695.5 2563.6
2448.8 2370 2316 2271.4 2208 2121.5 2002.4 1866.1 1715.3 1537.1
1333.2 1130.1 907.4 574.1 293.9 131.1 0
4465.7 4170.6 3944.4 3808 3776.7 3873.7 4077.8 4294.2 4430.1 4434
4304.8 4070.9 3811.8 3584.8 3386.3 3210.7 3041.4 2875.5 2723.8 2596.2
2490.6 2419.5 2368.4 2324.4 2261.1 2170.1 2045.2 1903.2 1748.8 1569.9
1363 1161.5 931.2 624.8 341.4 151 0
4465.7 4150.4 3912.2 3770 3730.9 3815.4 3994.8 4184.4 4304.6 4314.1
4206.6 4001 3758.3 3535.6 3351.5 3194.6 3045.1 2895.2 2752.1 2628.7
2532.4 2469 2421 2377.2 2314.3 2218.8 2088.1 1940.2 1782.2 1602.6
1392.8 1192.7 954.8 675.5 389 171 0
4465.7 4134.1 3889.8 3743.3 3701.1 3776.8 3936.2 4098 4198.7 4205.1
4109.6 3925.8 3704.5 3492.6 3311.8 3158.1 3014.1 2869 2728.4 2612.3
2531.4 2477.9 2433.4 2389.7 2328 2232 2101.6 1953.4 1794.9 1617.7
1408.6 1207.4 974.4 708.8 430.1 187.6 0
4465.7 4117.9 3867.3 3716.5 3670.9 3738.3 3877.6 4011.6 4093 4095.9
4013 3850.5 3650.4 3449.5 3272.2 3121.4 2983.1 2842.9 2705 2595.8
2530.7 2486.8 2445.7 2402.2 2341.7 2245.2 2115 1966.4 1807.5 1632.8
1424.4 1222.2 993.9 742 471.2 204.3 0
4465.7 4105.2 3851.4 3698.2 3653.6 3718.9 3850.7 3971.9 4042.1 4042.3
3966.4 3819.3 3634.4 3439.1 3256.2 3092.4 2940.9 2790.7 2645.2 2542.7
2488.2 2452.2 2415.5 2371.7 2311.9 2218.3 2089.1 1942.6 1788.2 1616.6
1416.5 1211.2 989.1 739.9 467.8 200.2 0
4465.7 4092.5 3835.5 3680 3636.3 3699.7 3824 3931.9 3991.1 3988.5
3919.9 3788 3618.3 3428.6 3240.5 3063.6 2899.1 2738.4 2585.5 2489.6
2445.7 2417.6 2385.4 2341.2 2282.2 2191.4 2063.2 1918.9 1768.8 1600.5
1408.6 1199.9 984.5 737.7 464.4 195.7 0
4465.7 4080.8 3823.3 3669.1 3627.1 3691.9 3813.7 3918.9 3974.8 3970.5
3903 3780.3 3618.3 3430 3237.1 3048.4 2870.7 2697.1 2537 2444.7
2404.2 2380.4 2352.8 2309 2249 2156.4 2029.3 1887.4 1738.7 1571.7
1384.4 1175.6 951.8 710.1 442.8 184.7 0
4465.7 4069 3811.1 3658.3 3617.8 3684 3803.4 3905.7 3958.5 3952.5
3886.2 3772.6 3618.3 3431.6 3233.6 3033.1 2842.6 2655.8 2488.5 2399.9
2362.8 2343.4 2320.3 2276.6 2215.7 2121.5 1995.5 1855.9 1708.5 1543.1
1360.3 1151.2 918.9 682.4 421.2 173.4 0
4465.7 4054.5 3799.1 3650 3614.1 3682.6 3802.6 3903.7 3953.4 3944.8
3876.2 3770 3620.9 3434.1 3231.9 3024.6 2825.8 2628.7 2457.4 2370
2334 2316.8 2296.3 2251.7 2190 2090.6 1969 1831.9 1681.1 1516.6
1334.9 1131 880.8 658 399.3 162.8 0
4465.7 4069 3811.1 3658.3 3617.8 3684 3803.4 3905.7 3958.5 3952.5
3886.2 3772.6 3618.3 3431.6 3233.6 3033.1 2842.6 2655.8 2488.5 2399.9
2362.8 2343.4 2320.3 2276.6 2215.7 2121.5 1995.5 1855.9 1708.5 1543.1
1360.3 1151.2 918.9 682.4 421.2 173.4 0
4465.7 4080.8 3823.3 3669.1 3627.1 3691.9 3813.7 3918.9 3974.8 3970.5
3903 3780.3 3618.3 3430 3237.1 3048.4 2870.7 2697.1 2537 2444.7
2404.2 2380.4 2352.8 2309 2249 2156.4 2029.3 1887.4 1738.7 1571.7
1384.4 1175.6 951.8 710.1 442.8 184.7 0
4465.7 4092.5 3835.5 3680 3636.3 3699.7 3824 3931.9 3991.1 3988.5
3919.9 3788 3618.3 3428.6 3240.5 3063.6 2899.1 2738.4 2585.5 2489.6
2445.7 2417.6 2385.4 2341.2 2282.2 2191.4 2063.2 1918.9 1768.8 1600.5
1408.6 1199.9 984.5 737.7 464.4 195.7 0
4465.7 4105.2 3851.4 3698.2 3653.6 3718.9 3850.7 3971.9 4042.1 4042.3
3966.4 3819.3 3634.4 3439.1 3256.2 3092.4 2940.9 2790.7 2645.2 2542.7
2488.2 2452.2 2415.5 2371.7 2311.9 2218.3 2089.1 1942.6 1788.2 1616.6
1416.5 1211.2 989.1 739.9 467.8 200.2 0
4465.7 4117.9 3867.3 3716.5 3670.9 3738.3 3877.6 4011.6 4093 4095.9
4013 3850.5 3650.4 3449.5 3272.2 3121.4 2983.1 2842.9 2705 2595.8
2530.7 2486.8 2445.7 2402.2 2341.7 2245.2 2115 1966.4 1807.5 1632.8
1424.4 1222.2 993.9 742 471.2 204.3 0
4465.7 4134.1 3889.8 3743.3 3701.1 3776.8 3936.2 4098 4198.7 4205.1
4109.6 3925.8 3704.5 3492.6 3311.8 3158.1 3014.1 2869 2728.4 2612.3
2531.4 2477.9 2433.4 2389.7 2328 2232 2101.6 1953.4 1794.9 1617.7
1408.6 1207.4 974.4 708.8 430.1 187.6 0
4465.7 4150.4 3912.2 3770 3730.9 3815.4 3994.8 4184.4 4304.6 4314.1
4206.6 4001 3758.3 3535.6 3351.5 3194.6 3045.1 2895.2 2752.1 2628.7
2532.4 2469 2421 2377.2 2314.3 2218.8 2088.1 1940.2 1782.2 1602.6
1392.8 1192.7 954.8 675.5 389 171 0
4465.7 4170.6 3944.4 3808 3776.7 3873.7 4077.8 4294.2 4430.1 4434
4304.8 4070.9 3811.8 3584.8 3386.3 3210.7 3041.4 2875.5 2723.8 2596.2
2490.6 2419.5 2368.4 2324.4 2261.1 2170.1 2045.2 1903.2 1748.8 1569.9
1363 1161.5 931.2 624.8 341.4 151 0
4465.7 4190.7 3976.5 3846.3 3822.3 3931.9 4160.7 4404 4555.7 4554
4403.2 4141 3865.1 3633.8 3421.3 3226.8 3037.4 2855.8 2695.5 2563.6
2448.8 2370 2316 2271.4 2208 2121.5 2002.4 1866.1 1715.3 1537.1
1333.2 1130.1 907.4 574.1 293.9 131.1 0
4465.7 4216.6 4018.3 3897.1 3879.7 3991.2 4212.3 4445.5 4575.1 4542.5
4363.6 4096.6 3829.1 3593.7 3373.3 3167.5 2969 2782.1 2619.1 2488.2
2381.3 2306.9 2261 2216.8 2152.5 2062.4 1945.8 1812.7 1669.1 1495.3
1295.3 1097.6 880 583.7 320.4 151.5 0
4465.7 4242.6 4059.9 3948.2 3937.1 4050.7 4263.9 4487.2 4594.3 4530.8
4323.8 4052.4 3793.1 3553.7 3325.3 3108.2 2900.8 2708.4 2542.7 2412.8
2313.7 2244 2205.8 2162.3 2097.1 2003.2 1889.3 1759 1622.8 1453.5
1257.5 1065 852.5 593.3 347 171.7 0
4465.7 4268.5 4105.9 4006.1 3999.4 4099.4 4276.5 4447.6 4511.1 4422.7
4217.4 3967.1 3722.2 3485.7 3258 3041 2836.1 2646.9 2484.4 2355.9
2260.1 2194.8 2152.7 2099.9 2025.5 1919.6 1799.7 1676.3 1550.2 1396.4
1215 1030.6 823.9 595.7 359.5 172.2 0
4465.7 4294.4 4151.8 4063.9 4061.7 4148.4 4289.2 4407.8 4428 4314.6
4111 3881.7 3651.4 3417.8 3190.8 2974 2771.3 2585.5 2426.2 2298.8
2206.3 2145.5 2099.5 2037.5 1953.9 1836.2 1710.2 1593.7 1477.5 1339.2
1172.5 996 795.1 598.1 371.9 172.7 0
4465.7 4323.8 4203.7 4132.4 4130.2 4193.6 4283.1 4333.1 4298.1 4166.2
3977.7 3772.4 3560.6 3345.2 3135.6 2934.4 2742.7 2562.1 2406.3 2280.5
2177.3 2102.3 2038.2 1971.4 1896 1799.3 1696.2 1598.1 1492.9 1361.7
1194.2 1017.9 813.6 611.1 386.4 175.5 0
4465.7 4353.5 4255.8 4201 4198.7 4239.2 4276.9 4258.4 4168.4 4018.1
3844.5 3662.9 3469.8 3272.7 3080.3 2894.7 2714.1 2538.7 2386.7 2262
2148.6 2058.9 1976.7 1905.2 1837.9 1762.5 1681.9 1602.6 1508.3 1384.3
1215.8 1039.8 832 624.1 401 178.2 0
4465.7 4386.2 4318 4283.4 4285.8 4310.1 4310.8 4246 4110.2 3931.9
3745.1 3566.9 3393.3 3227.6 3067.7 2908.4 2745.1 2579.9 2426.7 2295.6
2178.2 2088.2 2023.1 1973.1 1926 1872.3 1799 1699.9 1577.6 1431.7
1252.5 1069.1 856.6 636.1 413.8 183.4 0
4465.7 4419.1 4380 4366 4372.9 4381.4 4344.9 4233.5 4051.9 3845.7
3645.8 3471 3317.3 3182.6 3055.4 2922.1 2776.1 2621 2466.8 2329.2
2208 2117.7 2069.7 2040.9 2013.9 1982.3 1915.8 1797.3 1646.8 1479.2
1289 1098.4 881.2 648.1 426.7 188.5 0
4465.7 4459.7 4451.2 4458 4471.7 4473.4 4418.6 4278.9 4063.9 3822.3
3582.4 3393.9 3256.8 3155.7 3066.5 2962.9 2838.6 2699.8 2543 2394.8
2284.3 2224.3 2230.3 2236.3 2217.4 2171.2 2059.8 1878.1 1673.4 1478.9
1295.5 1101.9 881.7 640.9 417.3 176.5 0
4465.7 4496.2 4523.1 4556.2 4592.9 4600.8 4559.6 4444.8 4257 4042.1
3807.7 3599 3429 3294.5 3182.2 3064 2930.3 2784.3 2628.7 2505.3
2429.6 2391.4 2385.7 2373.4 2307.9 2182.3 2058.4 1881.9 1673.4 1462.1
1218.1 974.2 729.2 510.7 320.4 136.2 0
4465.7 4533.9 4599.4 4662.6 4719 4743.2 4724.5 4643.1 4502.7 4338.1
4154.2 3986.1 3845.6 3724.4 3605.3 3465.1 3297.9 3113.3 2917.3 2762.2
2659.2 2591.4 2542.2 2483.9 2394.8 2239.9 2085.7 1866.8 1602.9 1362.2
1106 865.4 637.1 442.8 270.8 115.8 0
4465.7 4571.6 4675.6 4769 4844.8 4885.6 4889.3 4841.4 4748.5 4634
4500.9 4373.2 4262.1 4154.2 4028.4 3866.3 3665.5 3442.3 3205.9 3019.1
2888.8 2791.5 2698.6 2594.4 2481.7 2297.6 2112.9 1851.6 1532.3 1262.1
993.9 756.6 544.9 374.9 221.1 95.6 0
4465.7 4611 4757.2 4889.9 4991.6 5058.6 5088.6 5072.7 5028.8 4975
4921.9 4886.4 4869.8 4849.2 4810.5 4744.2 4652.9 4558.6 4471 4398.7
4319.9 4186.8 3966 3654.8 3250.8 2767.2 2332.1 1914 1514.7 1208.3
945.2 723.3 531.2 372.2 222.4 96.8 0
4465.7 4650.5 4839 5010.7 5138.3 5231.7 5287.9 5304 5309.2 5316
5343.1 5399.7 5477.1 5543.9 5593 5622.1 5640.4 5675.2 5736.4 5778.4
5751 5582.2 5233.4 4715.1 4019.8 3236.7 2551.3 1976.2 1496.9 1154.6
896.6 690.3 517.5 369.8 223.6 98 0
4465.7 4689.5 4920 5134.7 5302.2 5417.5 5489.5 5523.9 5550.8 5587.1
5652.9 5755.8 5888.9 6027.9 6186.2 6363.6 6588.8 6883.3 7270.9 7683.9
8067.1 8315.9 8261.1 7875.2 7157 6185.9 5195.1 4224.5 3326.2 2542.9
1845.6 1250.6 805.8 495.6 264.9 109.8 0
4465.7 4728.8 5001.2 5258.8 5466.1 5603.2 5691 5743.8 5792.4 5858.1
5962.6 6111.7 6300.7 6511.8 6779.5 7105.1 7536.9 8091.4 8805.5 9589.5
10383.2 11049.5 11288.6 11035.5 10294.1 9135 7839 6472.7 5155.5 3931.1
2794.6 1811 1094.2 621.7 306.4 121.7 0
4465.7 4765.6 5082.6 5393 5636 5789.7 5885.5 5941 5997.5 6067.6
6167.7 6307.5 6489.7 6698.9 6958.9 7333.7 7870 8572.3 9454.1 10502.5
11759.6 13080.2 14250.9 15080.7 15288 14414.9 13179.6 11709.4 10105.3 8366.3
6372.8 4460.4 2873.8 1663.3 748.2 245 0
4465.7 4802.5 5164 5527.3 5805.8 5976.3 6080 6138.2 6202.5 6277
6373 6503.2 6678.9 6886.2 7138.1 7562.3 8203.2 9053.1 10102.7 11415.4
13135.9 15110.8 17213.5 19125.9 20281.7 19694.8 18520.1 16946.1 15055.1 12801.7
9951.1 7109.9 4653.4 2705 1190.1 368.4 0
